**************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: FCH76N60NF ** 600V N-Channel MOSFET, FRFET ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT FCH76N60NF 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 650 Lgate 1 9 1.183e-9 Ldrain 2 5 1.500e-9 Lsource 3 7 1.012e-9 RLgate 1 9 11.83 RLdrain 2 5 15.00 RLsource 3 7 10.12 Rgate 9 6 1.5 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=1.15e-3 TC2=-1.65e-6) .MODEL DbodyMOD D (IS=4.5e-12 N=1.0 RS=2.72e-3 TRS1=2.32e-3 TRS2=5.4e-6 + CJO=5.16e-8 M=0.76 VJ=0.48 TT=1.82e-7 XTI=3 EG=1.12) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 0.0287 .MODEL RdrainMOD RES (TC1=9.55e-3 TC2=2.45e-5) M_BSIM3 16 6 7 7 Bsim3 W=20.7 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=800e-10 XJ=1.4e-6 NCH=1.3e17 + U0=700 VSAT=3.0e5 DROUT=1.0 + DELTA=0.1 PSCBE2=0 RSH=2.13e-3 + VTH0=3.45 VOFF=-0.1 NFACTOR=1.1 + LINT=4.2e-7 DLC=4.2e-7 FC=0.5 + CGSO=1.8e-14 CGSL=0 CGDO=3.16e-13 + CGDL=5.75e-10 CJ=0 CF=0 + CKAPPA=0.014 KT1=-1.67 KT2=0 + UA1=2.15e-9 NJ=10) .ENDS ******************** Power Discrete MOSFET Thermal Model ************************ ** Package: TO-247 **------------------------------------------------------------------------------- .SUBCKT FCH76N60NF_Thermal TH TL CTHERM1 TH 6 1.04e-4 CTHERM2 6 5 2.08e-3 CTHERM3 5 4 2.24e-2 CTHERM4 4 3 8.72e-2 CTHERM5 3 2 4.92e-1 CTHERM6 2 TL 6.82e-1 RTHERM1 TH 6 1.80e-4 RTHERM2 6 5 2.20e-3 RTHERM3 5 4 8.00e-3 RTHERM4 4 3 4.73e-2 RTHERM5 3 2 6.29e-2 RTHERM6 2 TL 1.09e-1 .ENDS FCH76N60NF_Thermal **------------------------------------------------------------------------------- ** Creation: Oct.-27-2010 Rev.: 0.0 ** Fairchild Semiconductor