**************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: FCA47N60 ** 600V N-Channel MOSFET and TO-247 ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT FCA47N60 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 650 Lgate 1 9 1.125e-9 Ldrain 2 5 1.500e-9 Lsource 3 7 1.105e-9 RLgate 1 9 1.12 RLdrain 2 5 1.50 RLsource 3 7 1.10 Rgate 9 6 15 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=1.05e-3 TC2=-1.25e-6) .MODEL DbodyMOD D (IS=4.5e-12 N=1 RS=2.72e-3 TRS1=1.2e-4 TRS2=3.4e-6 + CJO=2.06e-8 M=0.56 VJ=0.64 TT=2.14e-7 XTI=3 EG=1.14) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 0.062 .MODEL RdrainMOD RES (TC1=8.3e-3 TC2=1.5e-5) M_BSIM3 16 6 7 7 Bsim3 W=8.56 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=970e-10 XJ=1.4e-6 NCH=1.3e17 + U0=700 VSAT=5.5e5 DROUT=1.0 + DELTA=0.1 PSCBE2=0 RSH=1.09e-3 + VTH0=4.25 VOFF=-0.1 NFACTOR=1.1 + LINT=2.8e-7 DLC=1.8e-7 FC=0.5 + CGSO=2.8e-14 CGSL=0 CGDO=1.78e-14 + CGDL=1.80e-9 CJ=0 CF=0 + CKAPPA=0.0018 KT1=-1.27 KT2=0 + UA1=-4.5e-9 NJ=10 .ENDS ******************** Power Discrete MOSFET Thermal Model ************************ ** 600V N-Channel MOSFET and TO-247 **------------------------------------------------------------------------------- .SUBCKT FCA47N60_Thermal TH TL CTHERM1 TH 6 8.44e-4 CTHERM2 6 5 1.08e-3 CTHERM3 5 4 1.34e-2 CTHERM4 4 3 3.22e-2 CTHERM5 3 2 3.92e-1 CTHERM6 2 TL 4.82e-1 RTHERM1 TH 6 1.80e-4 RTHERM2 6 5 2.20e-3 RTHERM3 5 4 8.00e-3 RTHERM4 4 3 4.70e-2 RTHERM5 3 2 8.39e-2 RTHERM6 2 TL 1.59e-1 .ENDS FCA47N60_Thermal **------------------------------------------------------------------------------- ** Creation: Nov.-19-2008 Rev.: 0.0 ** Fairchild Semiconductor