*$ **************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: FCA16N60N ** 600V N-Channel SupreMOS and TO-3PN ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT FCA16N60N 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 660 Lgate 1 9 1.183e-9 Ldrain 2 5 1.183e-9 Lsource 3 7 1.658e-9 RLgate 1 9 11.83 RLdrain 2 5 11.83 RLsource 3 7 16.58 Rgate 9 6 0.5 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=1.15e-3 TC2=-1.55e-6) .MODEL DbodyMOD D (IS=6.0e-13 N=1.0 RS=6.32e-3 TRS1=2.32e-3 TRS2=5.2e-6 + CJO=7.06e-9 M=0.76 VJ=0.78 TT=3.15e-7 XTI=3 EG=1.12) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 0.17 .MODEL RdrainMOD RES (TC1=8.85e-3 TC2=2.85e-5) M_BSIM3 16 6 7 7 Bsim3 W=3.17 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=1000e-10 XJ=1.4e-6 NCH=1.3e17 + U0=700 VSAT=1.5e5 DROUT=1.0 + DELTA=0.1 PSCBE2=0 RSH=1.1e-3 + VTH0=2.95 VOFF=-0.1 NFACTOR=1.1 + LINT=1.2e-7 DLC=1.2e-7 FC=0.5 + CGSO=1.8e-15 CGSL=0 CGDO=5.06e-14 + CGDL=3.68e-10 CJ=0 CF=0 + CKAPPA=0.2 KT1=-1.37 KT2=0 + UA1=-2.15e-9 NJ=10) .ENDS *$ ******************** Power Discrete MOSFET Thermal Model ************************ ** Package: TO-3PN **------------------------------------------------------------------------------- .SUBCKT FCA16N60N_Thermal TH TL CTHERM1 TH 6 1.04e-4 CTHERM2 6 5 2.08e-3 CTHERM3 5 4 4.04e-3 CTHERM4 4 3 6.62e-3 CTHERM5 3 2 7.22e-3 CTHERM6 2 TL 1.02e-2 RTHERM1 TH 6 3.60e-3 RTHERM2 6 5 1.40e-2 RTHERM3 5 4 4.20e-2 RTHERM4 4 3 6.70e-2 RTHERM5 3 2 8.10e-2 RTHERM6 2 TL 7.22e-1 .ENDS FCA16N60N_Thermal **------------------------------------------------------------------------------- ** Creation: Sep.-02-2015 Rev.: 0.0 ** Fairchild Semiconductor *$