* ESDU1052 D model *$ ********************************************************* * Model Generated by ON SPD, Signal Protection Division * Copyright (c) ON Semiconductor 2021 * All Rights Reserved ********************************************************** * Model Generated on 8-16-2021 * Model Format: PSpice * Rev0: Initial release of PSPICE model for ESDU1052 *********************************************************** .MODEL ESDU1052 D + IS=10.000E-21 + N=.98046 + RS=78.239E-3 + IKF=873.69 + CJO=1.0000E-12 + M=-30 + VJ=150 + FC=0 + ISR=3.1578E-9 + NR=4.9950 + BV=6.6500 + IBV=100.00E-6 + TT=5.0000E-9 + TBV1=-6e-5 + TBV2=3e-7 *$