.SUBCKT esdr0524pmutag 1 2 3 4 5 8 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on 11/5/2010 * MODEL FORMAT: PSpice * Pin 3,8 GND * D1 8 1 esdr0524pmutag_diode D2 8 2 esdr0524pmutag_diode D3 8 4 esdr0524pmutag_diode D4 8 5 esdr0524pmutag_diode D5 1 11 esdr0524pmutag_diode D6 2 11 esdr0524pmutag_diode D7 4 11 esdr0524pmutag_diode D8 5 11 esdr0524pmutag_diode X1 8 11 esdr0524pmutag_tvs R1 8 3 10U * .ENDS esdr0524pmutag * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 5, 10 * MODEL FORMAT: PSpice .MODEL esdr0524pmutag_diode d +IS=3.02662e-14 RS=1.05969 N=1.11615 EG=0.6 +XTI=2.98038 BV=370 IBV=0.0001 CJO=3.09162e-13 +VJ=1.5 M=0.2 FC=0.5 TT=1e-09 +KF=0 AF=1 * .SUBCKT esdr0524pmutag_tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 5, 10 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.7068e-15 N=1 XTI=1 RS=0.1 + CJO=8e-13 TT=2e-09 * Leakage Current R 1 2 MDR 5e+09 .MODEL MDR RES TC1=-0.0130598 TC2=0.000110582 * Breakdown RZ 2 3 2.21474 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 6650 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS esdr0524pmutag_tvs