.SUBCKT esdr0502n 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on 11/18/2013 * MODEL FORMAT: PSpice * Pin 1 = GND * Pin 2 = NC * Pin 3 = NC * Pin 4 = D- * Pin 5 = D+ * Pin 6 = VBUS * * D1 10 1 esdr0502n_diode D2 10 4 esdr0502n_diode D3 10 5 esdr0502n_diode D4 1 7 esdr0502n_diode D5 4 8 esdr0502n_diode D6 5 9 esdr0502n_diode R1 2 10 1e9 R2 3 10 1e9 X1 10 7 esdr0502tvs X2 10 8 esdr0502tvs X3 10 9 esdr0502tvs X4 10 6 esdr0502tvs * .ENDS esdr0502n * .MODEL esdr0502n_diode d +IS=1e-15 RS=0.01 N=0.957115 EG=1.3 +XTI=4 BV=350 IBV=0.00025 CJO=.3e-12 +VJ=0.980233 M=0.39895 FC=0.5 TT=1e-09 +KF=0 AF=1 * .SUBCKT esdr0502tvs 7 1 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=3.71652e-15 N=1 XTI=1 RS=0.2 + CJO=4e-11 TT=2e-09 * Leakage Current R 1 2 MDR 5.5e+09 .MODEL MDR RES TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 23.9989 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 7900 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS esdr0502tvs