* ESDU1053 D model *$ *$ ********************************************************* * Model Generated by ON SPD, Signal Protection Division * Copyright (c) ON Semiconductor 2021 * All Rights Reserved ********************************************************** * Model Generated on 11-22-2021 * Model Format: Spice2 * Rev0: Initial release of PSPICE model for ESDM1053 *********************************************************** .SUBCKT ESDM1053FC 1 2 R1 1 3 1e12 R2 2 3 1e12 *R1 1 2 1e6 D1 1 3 Desdm1053 D2 2 3 Desdm1053 .MODEL Desdm1053 D + IS = 68.8e-12 + N =2 + XTI=1 + BV = 4.66 + RS = 0.0486 + CJO = 1.25E-11 + VJ=0.8973 + M=0.4626 + FC=0.7543 .ENDS ESDM1053FC *$