* PSpice Model Editor - Version 17.4.0 *$ ********************************************************* * Model Generated by ON SPD, Signal Protection Division * Copyright (c) ON Semiconductor 2021 * All Rights Reserved ********************************************************** * Model Generated on 9-3-2021 * Model Format: PSpice * Rev1.0: Initial release of PSPICE model for ESDL3141 *********************************************************** .SUBCKT ESDL3141 1 2 x1 1 3 esdl3141_1 x2 2 3 esdl3141_2 .ENDS ESDL3141 *$ .SUBCKT esdl3141_1 7 1 * Model generated on Sep 3, 2021 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.59978e-16 N=1 XTI=1 RS=0.2 + CJO=3.8e-12 TT=2e-012 * Leakage Current R 1 2 7.15e+09 MDR .MODEL MDR R TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 0.05 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 15300 MDRBV .MODEL MDRBV R TC1=0.00053 D4 8 0 MDD3 L 7 2 2e-012 IT 0 8 0.001 .ENDS esdl3141_1 *$ .SUBCKT esdl3141_2 7 1 * Model generated on Sep 3, 2021 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.59978e-16 N=1 XTI=1 RS=0.125 + CJO=3.8e-12 TT=2e-012 * Leakage Current R 1 2 2.15e+09 MDR .MODEL MDR R TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 0.05 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 5800 MDRBV .MODEL MDRBV R TC1=0.00053 D4 8 0 MDD3 L 7 2 2e-012 IT 0 8 0.001 .ENDS esdl3141_2 *$