.SUBCKT esd7951st5g 1 2 * XD1 1 3 esd7951st5g_diode XD2 2 3 esd7951st5g_diode * .ENDS esd7951st5g * .SUBCKT esd7951st5g_diode 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 7, 10 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.7068e-15 N=1 XTI=1 RS=0.1 + CJO=5e-13 TT=2e-09 * Leakage Current R 1 2 MDR 2.15e+08 .MODEL MDR RES TC1=-0.0127792 TC2=0.000105608 * Breakdown RZ 2 3 2.01079 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 5400 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS esd7951st5g_diode