*********************************************** * Model Generated by ON SPG Protection Division * Copyright (c) ON Semiconductor 2016 * All Rights Reserved *********************************************** * Model Generated on 1/12/2016 * Model Format: Spice .options + TNOM = 25 ***************************************** .SUBCKT esd7102 1 2 3 X1 A K1 esd7102tvs D1 A P1 DDOWN D2 P1 K1 DTOP X2 A K2 esd7102tvs D3 A P2 DDOWN D4 P2 K2 DTOP L1 P1 1 0.45n L2 P2 2 0.45n L3 A 3 0.45n ****************************************** .MODEL DDOWN D + IS = 1E-16 + N = 1 + CJO = 150f + M = 0.3 + VJ = 0.7 + FC = 0.5 + TT = 1E-10 + BV = 45.0 + IBV = 1E-6 + RS = 0.1 .MODEL DTOP D + IS = 1E-16 + N = 1 + CJO = 150f + M = 0.3 + VJ = 0.7 + FC = 0.5 + TT = 1E-10 + BV = 45.0 + IBV = 1E-6 + RS = 0.1 .SUBCKT esd7102tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 11, 16 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=3.71652e-15 N=1 XTI=1 RS=0.2 + CJO=2e-11 TT=2e-09 * Leakage Current R 1 2 MDR 2.5e+09 .MODEL MDR RES TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 0.835936 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 16500 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS esd7102tvs