.SUBCKT esd7016mutag 1 2 3 4 5 6 7 8 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on Mar 15, 12 *MODEL FORMAT: PSpice *External Node Designations * x1 9 1 esd7016tvs x2 9 2 esd7016tvs x3 9 3 esd7016tvs x4 9 4 esd7016tvs x5 9 5 esd7016tvs x6 9 6 esd7016tvs x7 9 7 esd7016tvs x8 9 8 esd7016tvs .ENDS esd7016mutag * .SUBCKT esd7016tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 15, 12 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=7.99916e-13 N=1 XTI=1 RS=0.2 + CJO=3e-13 TT=2e-09 * Leakage Current R 1 2 MDR 5e+09 .MODEL MDR RES TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 0.579686 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 7400 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS esd7016tvs