************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on April 17, 07 * MODEL FORMAT: PSpice .MODEL Qemx1dxv6t1g npn +IS=3.13232e-14 BF=639.699 NF=1.07392 VAF=28.7201 +IKF=0.281754 ISE=1.58402e-15 NE=1.2252 BR=0.423065 +NR=1.233 VAR=287.201 IKR=2.81754 ISC=1.58402e-15 +NC=2.78573 RB=9.92243 IRB=0.199224 RBM=9.92243 +RE=0.0001 RC=0.921902 XTB=9.99997e-10 XTI=1 +EG=1.05 CJE=1.97069e-11 VJE=0.703109 MJE=0.325526 +TF=3.977e-10 XTF=1 VTF=10 ITF=0.01 +CJC=6.33521e-12 VJC=0.635479 MJC=0.301066 XCJC=0.9 +FC=0.471441 TR=1e-07 PTF=0 KF=0 +AF=1 RCO=8.557 VO=1.78597 GAMMA=2.88881e-09 +QCO=1e-10