*$ ************** ESD Protection Diode Model ***************** ** Product: SEMI1051 ** EMI Filter with ESD Protection ** Package: DSN3 **--------------------------------------------------------- ** PSpice Model **--------------------------------------------------------- ** Pins: Pin1(IN) ** | Pin2(GND) ** | | Pin3(OUT) ** | | | .subckt SEMI1051 1 2 3 XD_D1 2 N00068 ESDDIODE XD_D2 1 N00068 ESDDIODE XD_D3 3 N00146 ESDDIODE XD_D4 2 N00146 ESDDIODE R_R1 1 3 100 .ends SEMI1051 * .subckt ESDDIODE 22 11 D1 22 11 MDD1 .MODEL MDD1 D + IS=5.848e-13 N=1 XTI=1 RS=0.2 + CJO=8.40e-11 VJ=0.73 M=0.34 TT=5e-10 RL 11 22 MDR 5.5e8 .MODEL MDR RES TC1=0 TC2=0 RZ 22 33 0.1347 D2 44 33 MDD2 .MODEL MDD2 D + IS=2.5e-15 N=0.5 EV1 11 44 66 88 1 IBV 0 66 0.001 RBV 66 0 MDRBV 6280 .MODEL MDRBV RES TC1=0.00098 D3 88 0 MDD2 IT 0 88 0.001 .ENDS ESDDIODE *********************************************************** ** Creation: Mar.-10-2021 Rev: 1.1 ** ON Semiconductor *