.SUBCKT efc6604r 1 2 3 4 5 6 ************************************** * ON Semiconductor * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on Feb 8, 20 *MODEL FORMAT: Pspice * X1 7 5 4 efc6604rn X2 7 2 1 efc6604rn R1 4 6 10u R2 1 3 10u .ENDS efc6604r * .SUBCKT efc6604rn 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 8, 20 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.10065 LAMBDA=0.293458 KP=88.1562 +CGSO=1e-11 CGDO=1e-11 RS 8 3 0.00418114 D1 3 1 MD .MODEL MD D IS=3.05417e-08 RS=0.124285 N=1.5 BV=22 +IBV=10 EG=1 XTI=1 TT=2e-09 +CJO=1.4146e-09 VJ=0.5 M=0.9 FC=0.5 RDS 3 1 2e+09 RD 9 1 0.0001 RG 2 7 6 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.18164e-10 VJ=0.5 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00009e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.57919e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS efc6604rn