.SUBCKT efc4c012nl 1 2 3 4 5 6 7 8 ************************************** * ON Semiconductor * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on May 10, 19 *MODEL FORMAT: Pspice * X1 3 1 2 efc4c012fet X2 4 6 5 efc4c012fet R1 3 4 10U .ENDS efc4c012nl * .SUBCKT efc4c012fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 8, 19 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.1788 LAMBDA=0.113984 KP=145.605 +CGSO=2.56391e-05 CGDO=1e-11 RS 8 3 0.00406681 D1 3 1 MD .MODEL MD D IS=2.33588e-09 RS=0.029124 N=1.0874 BV=72 +IBV=10 EG=1 XTI=1 TT=2e-09 +CJO=2.62006e-09 VJ=4.68672 M=0.597374 FC=0.5 RDS 3 1 2e+09 RD 9 1 0.0001 RG 2 7 2.18034 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.02337e-10 VJ=2.33506 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.19527e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS efc4c012fet