.SUBCKT efc3j018fet 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on Jan 21, 16 *MODEL FORMAT: PSPICE * X1 7 5 4 efc3j018fet X2 7 2 1 efc3j018fet R1 4 6 10U R2 1 3 10U .ENDS efc3j018r * .SUBCKT efc3j018fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 20, 06 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.06921 LAMBDA=0 KP=569.445 +CGSO=1.99426e-05 CGDO=2.90243e-07 RS 8 3 0.00122042 D1 3 1 MD .MODEL MD D IS=6.06118e-10 RS=0.0118436 N=1.20687 BV=27 +IBV=10 EG=1.01649 XTI=1 TT=2.0001e-09 +CJO=5.63254e-10 VJ=0.5 M=0.3 FC=0.289836 RDS 3 1 2e+10 RD 9 1 1e-06 RG 2 7 200 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.85909e-10 VJ=0.5 M=0.566073 FC=1.00003e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.923926 RS=3.00032e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.67018e-08 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.923926 .ENDS efc3j018fet