* PSpice Model Editor - Version 16.2.0 *$ .SUBCKT DTC143ZM3_npn 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * MODEL FORMAT: PSpice * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 4700 R2 4 3 47000 .MODEL qmodel npn +IS=1.11089e-14 BF=320.82 NF=0.980954 VAF=13.7591 +IKF=0.0454909 ISE=1e-16 NE=1.17033 BR=4.34852 +NR=1.0038 VAR=99.7542 IKR=0.156455 ISC=9.81183e-14 +NC=2.87399 RB=0.1 IRB=0.2 RBM=0.1 +RE=1.81526 RC=0.001 XTB=1.73971 XTI=1 EG=1.206 +CJE=7.02461e-12 VJE=0.74856 MJE=0.331575 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.71202e-12 +VJC=0.95 MJC=0.401177 XCJC=0.9 FC=0.5 .ENDS *$