.SUBCKT dtc124erlra 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * MODEL FORMAT: PSpice * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 22000 R2 4 3 22000 .MODEL qmodel npn +IS=8.38182e-14 BF=391.043 NF=1.23872 VAF=23.6405 +IKF=0.0862729 ISE=1e-16 NE=1.79966 BR=0.778367 +NR=1.3733 VAR=102.425 IKR=0.0975384 ISC=9.81319e-14 +NC=1.97115 RB=9.98732 IRB=0.2 RBM=9.98732 +RE=0.000100007 RC=2.00128 XTB=0.432465 XTI=2.99938 EG=1.0861 +CJE=1.04819e-13 VJE=0.745448 MJE=0.33498 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.28042e-12 +VJC=1.83603 MJC=0.295425 XCJC=0.9 FC=0.5 .ENDS