.SUBCKT mun2211t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * MODEL FORMAT: PSpice * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 10000 .MODEL qmodel npn +IS=1.30131e-13 BF=207.378 NF=1.02751 VAF=15.5775 +IKF=0.175355 ISE=7.68466e-13 NE=2.02118 BR=0.249468 +NR=1.19435 VAR=99.176 IKR=0.115701 ISC=1.00096e-13 +NC=1.994 RB=10.083 IRB=0.2 RBM=10 +RE=0.0336736 RC=1.75981 XTB=0.516585 XTI=2.99903 EG=1.07226 +CJE=1e-13 VJE=0.743641 MJE=0.336915 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.33684e-12 +VJC=101.031 MJC=0.9 XCJC=0.9 FC=0.5 .ENDS