***************** Zener Diode SPICE Model ******************* ** Product: BZX84C15 ** Package: SOT-23 ** Terminals: Anode(1) Cathode(2) .SUBCKT BZX84C15 1 2 D1 1 2 DF D2 3 1 DR VZ 2 3 14.57 .MODEL DF D ( + IS=1.7e-15 RS=1.5 EG=1.12 N=1.05 + CJO=6.008503e-11 VJ=0.5330226 M=0.3080702 FC=0.5 ) .MODEL DR D ( + IS=5.5e-21 RS=17 N=0.5 ) .ENDS ** Creation: May-07-2004 ** Fairchild Seminconductor