************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dbyv32-200 d +IS=6.38124e-08 RS=0.00762884 N=1.72056 EG=1.04615 +XTI=4 BV=200 IBV=5e-05 CJO=3.72062e-10 +VJ=1.19947 M=0.466843 FC=0.5 TT=5.10525e-08 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: PSpice