************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbul45d2 npn +IS=9.15478e-11 BF=57.7625 NF=1.23372 VAF=32.7577 +IKF=5.86831 ISE=9.24998e-12 NE=3.28125 BR=3.15717 +NR=1.08733 VAR=2.1453 IKR=5.02173 ISC=5.5e-13 +NC=3.9375 RB=9.56763 IRB=0.001 RBM=0.1 +RE=0.000570962 RC=0.166229 XTB=0.136427 XTI=1.00006 +EG=1.10916 CJE=6.82039e-10 VJE=0.4 MJE=0.274456 +TF=1e-08 XTF=1.87468 VTF=3.51521 ITF=0.385114 +CJC=1.05703e-10 VJC=0.95 MJC=0.390413 XCJC=0.799939 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 25, 2003 * Model format: PSpice