************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 28, 03 * MODEL FORMAT: PSpice .MODEL Qbuh51 npn +IS=8.2033e-14 BF=27.6353 NF=1.09087 VAF=16.1566 +IKF=0.71169 ISE=4.21828e-10 NE=2.21088 BR=2.75344 +NR=1.00898 VAR=8.8695 IKR=7.1169 ISC=3.30782e-13 +NC=3.99595 RB=0.163993 IRB=0.100022 RBM=0.103633 +RE=0.0001 RC=0.212475 XTB=0.1 XTI=1 +EG=1.05 CJE=4.80929e-10 VJE=0.4 MJE=0.287337 +TF=3.12567e-09 XTF=1.49976 VTF=0.997755 ITF=1.00019 +CJC=7.1334e-11 VJC=0.95 MJC=0.430733 XCJC=0.8 +FC=0.531872 CJS=0 VJS=0.75 MJS=0.5 +TR=7.6985e-06 PTF=0 KF=0 AF=1