************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbuh150 npn +IS=8.6522e-11 BF=25.57 NF=1.21121 VAF=28.7302 +IKF=7.70042 ISE=7.0076e-12 NE=3.43645 BR=2.557 +NR=1.18978 VAR=6.49827 IKR=5.05578 ISC=4.75001e-13 +NC=3.96875 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.000616936 RC=0.00308468 XTB=0.122578 XTI=1 +EG=1.10481 CJE=2.4675e-09 VJE=0.692179 MJE=0.23 +TF=6.78216e-09 XTF=1.50005 VTF=1.00046 ITF=0.999943 +CJC=3.65294e-10 VJC=0.95 MJC=0.525379 XCJC=0.8 +FC=0.534012 CJS=0 VJS=0.75 MJS=0.5 +TR=4.32392e-06 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: PSpice