************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbud42d-001 npn +IS=3.49298e-11 BF=19.6305 NF=1.46166 VAF=10 +IKF=5.00366 ISE=7.75392e-12 NE=2.22512 BR=1.96305 +NR=1.5 VAR=5.28726 IKR=4.5355 ISC=4.75001e-13 +NC=2.85087 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.000627834 RC=0.0742659 XTB=0.1 XTI=1 +EG=1.05 CJE=5.49988e-10 VJE=0.99 MJE=0.365972 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=1.01534e-10 VJC=0.95 MJC=0.394566 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1 * Model generated on Dec 24, 2003 * Model format: PSpice