************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbu407 npn +IS=2.45045e-11 BF=41.1711 NF=0.85 VAF=23.4739 +IKF=9.80523 ISE=4.75e-12 NE=3.46875 BR=2.18024 +NR=1.5 VAR=19.6385 IKR=10 ISC=3.25e-12 +NC=3.65625 RB=2.65541 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.201145 XTB=0.127983 XTI=1.1893 +EG=1.18183 CJE=6.29276e-10 VJE=0.651734 MJE=0.35309 +TF=4.49798e-09 XTF=1.35722 VTF=0.995767 ITF=0.999981 +CJC=2.66401e-10 VJC=0.409483 MJC=0.371615 XCJC=0.803125 +FC=0.533467 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: PSpice