.SUBCKT bss84lt1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 26, 03 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.9626 LAMBDA=0.0841342 KP=0.906638 +CGSO=3.56888e-07 CGDO=4.08712e-08 RS 8 3 1.58065 D1 1 3 MD .MODEL MD D IS=3.75526e-06 RS=1.63564 N=4.64109 BV=50 +IBV=0.00025 EG=0.1 XTI=9.92732e-06 TT=2e-08 +CJO=1.26893e-11 VJ=2.98729 M=0.88599 FC=0.1 RDS 3 1 1e+10 RD 9 1 2.39078 RG 2 7 1.87161 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.30156e-12 VJ=0.525584 M=0.863499 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.36038 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.11194e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.36038 .ENDS bss84lt1