**************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: BSS138W ** N-Channel Logic Level Enhancement Mode FET ** Package: SOT-523F ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT BSS138W 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 50 Lgate 1 9 1.70e-9 Ldrain 2 5 1.44e-9 Lsource 3 7 1.70e-9 RLgate 1 9 17.0 RLdrain 2 5 14.4 RLsource 3 7 17.0 Rgate 9 6 11 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=8.05e-4 TC2=5.55e-7) .MODEL DbodyMOD D (IS=1.05e-9 N=1.5 RS=6.02e-2 TRS1=2.1e-3 TRS2=4e-6 + CJO=1.04e-11 M=0.38 VJ=0.47 TT=1.525e-8 XTI=3 EG=1.02) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=1.5e-6) Rdrain 5 16 RdrainMOD 1.17 .MODEL RdrainMOD RES (TC1=1.1e-2 TC2=7.05e-5) M_BSIM3 16 6 7 7 Bsim3 W=0.06 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=700e-10 XJ=9.4e-5 NCH=1.0e16 + U0=700 VSAT=1.0e5 DROUT=1.0 + DELTA=0.01 PSCBE2=0 RSH=8.04e-4 + VTH0=1.40 VOFF=-0.1 NFACTOR=1.1 + LINT=1.58e-7 DLC=1.58e-7 FC=0.5 + CGSO=5.2e-12 CGSL=0 CGDO=9.2e-11 + CGDL=5.08e-10 CJ=0 CF=0 + CKAPPA=0.2 KT1=-0.96 KT2=0 + UA1=-1e-10 NJ=10 ) .ENDS **------------------------------------------------------------------------------- ** Creation: Sep.-10-2012 ** Fairchild Semiconductor