*$ **************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: BSS123LT1G ** Power MOSFET 170 mAmps, 100 Volts, N-Channel ** Package: SOT-23 ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT BSS123LT1G 1 2 3 M_BSIM3 9 7 8 8 Bsim3 W=0.0505 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=800e-10 XJ=1.4e-6 NCH=1.13e17 + U0=700 VSAT=1.0e5 DROUT=1.0 + DELTA=0.1 PSCBE2=0 RSH=2.09e-2 + VTH0=1.80 VOFF=-0.1 NFACTOR=1.1 + LINT=5.38e-7 DLC=5.38e-7 FC=0.5 + CGSO=1.0e-15 CGSL=0 CGDO=1.05e-14 + CGDL=0 CJ=0 CF=0 + CKAPPA=0.2 KT1=-1.37 KT2=0 + UA1=2.05e-8 NJ=10) RS 8 3 1.234 D1 3 1 MD .MODEL MD D (IS=1.997e-13 RS=0.199485 N=1.0 + EG=1.12 XTI=3 CJO=1.688e-11 VJ=0.75 + M=0.40 TT=0 FC=0.5) RDS 3 1 5e+10 RD 9 1 RdrainMOD 1.2706 .MODEL RdrainMOD RES (TC1=7.86e-3 TC2=2.32e-5) RG 2 7 1 D2 4 5 MD1 .MODEL MD1 D (IS=1e-32 N=50 + CJO=3.0255e-11 VJ=0.5 M=0.59 FC=0.5) D3 0 5 MD2 .MODEL MD2 D (IS=1e-10 N=0.4 RS=3.003e-06) RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.4235e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 .MODEL MD3 D IS=1e-10 N=0.4 Dbreak 9 16 DbreakMOD Ebreak 16 8 17 8 130 It 8 17 1 Rbreak 17 8 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=1.1e-3 TC2=-1.05e-6) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=1e-6) .ENDS **------------------------------------------------------------------------------- ** Creation: Aug.-26-2021 Rev.: 3.0 ** ON Semiconductor *$