************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 18, 08 * MODEL FORMAT: PSpice .MODEL Qbsp19at1 npn +IS=6.03348e-15 BF=134.146 NF=0.960697 VAF=10 +IKF=0.00881764 ISE=1.07789e-09 NE=2.81716 BR=13.4146 +NR=1.5 VAR=100 IKR=0.0881764 ISC=1.07789e-09 +NC=1.8592 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=2.05932 XTB=0.536769 XTI=4 +EG=1.206 CJE=7.33996e-11 VJE=0.717363 MJE=0.298756 +TF=1.2987e-09 XTF=1.07516 VTF=10.4811 ITF=0.00939121 +CJC=7.58458e-12 VJC=0.95 MJC=0.311462 XCJC=0.9 +FC=0.566697 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1