************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT bdx53c 1 2 3 * Model generated on Jan 31, 2004 * Model format: PSpice * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model 8.40161 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=1.20104e-12 BF=160.613 NF=1.2 VAF=78.0305 +IKF=0.154486 ISE=2.74105e-12 NE=1.68339 BR=0.997613 +NR=0.944651 VAR=100.59 IKR=0.0999892 ISC=1e-13 +NC=2 RB=11.2499 IRB=0.211062 RBM=10.1889 +RE=0.223578 RC=1.11789 XTB=0.495729 XTI=2.99866 EG=1.05806 +CJE=2.58424e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.54982e-10 +VJC=0.878229 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=1.20104e-12 BF=160.613 NF=1.2 VAF=78.0305 +IKF=0.154486 ISE=2.74105e-12 NE=1.68339 BR=0.997613 +NR=0.944651 VAR=100.59 IKR=0.0999892 ISC=1e-13 +NC=2 RB=11.2499 IRB=0.211062 RBM=10.1889 +RE=0.223578 RC=1.11789 XTB=0.495729 XTI=2.99866 EG=1.05806 +CJE=2.58424e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.878229 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS