************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT bdx53b 1 2 3 * Model generated on Jan 31, 2004 * Model format: PSpice * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model 11.9456 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=9.87016e-13 BF=153.403 NF=1.2 VAF=78.081 +IKF=0.133947 ISE=1.5267e-12 NE=1.63245 BR=0.999743 +NR=0.994023 VAR=100.425 IKR=0.0999994 ISC=1e-13 +NC=2 RB=10.1734 IRB=0.200041 RBM=10.025 +RE=0.1008 RC=0.997883 XTB=0.496482 XTI=3.00014 EG=1.11532 +CJE=2.58791e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.54981e-10 +VJC=0.878246 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=9.87016e-13 BF=153.403 NF=1.2 VAF=78.081 +IKF=0.133947 ISE=1.5267e-12 NE=1.63245 BR=0.999743 +NR=0.994023 VAR=100.425 IKR=0.0999994 ISC=1e-13 +NC=2 RB=10.1734 IRB=0.200041 RBM=10.025 +RE=0.1008 RC=0.997883 XTB=0.496482 XTI=3.00014 EG=1.11532 +CJE=2.58791e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.878246 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS