************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT bdx33b 1 2 3 * Model generated on Jan 31, 2004 * Model format: PSpice * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model 11.3767 D1 3 1 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.92671 N=0.999184 XTI=2.99919 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=9.95227e-13 BF=123.448 NF=1.11551 VAF=79.7055 +IKF=0.190851 ISE=1.61626e-12 NE=1.58879 BR=0.999157 +NR=0.998586 VAR=92.9909 IKR=0.0999918 ISC=1e-13 +NC=1.99919 RB=9.94154 IRB=0.199184 RBM=9.94149 +RE=0.103128 RC=0.996543 XTB=0.4969 XTI=2.99924 EG=1.11167 +CJE=2.01194e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.56414e-10 +VJC=0.853057 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=9.95227e-13 BF=123.448 NF=1.11551 VAF=79.7055 +IKF=0.190851 ISE=1.61626e-12 NE=1.58879 BR=0.999157 +NR=0.998586 VAR=92.9909 IKR=0.0999918 ISC=1e-13 +NC=1.99919 RB=9.94154 IRB=0.199184 RBM=9.94149 +RE=0.103128 RC=0.996543 XTB=0.4969 XTI=2.99924 EG=1.11167 +CJE=2.01194e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.853057 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS