* BDW93C NPN EPITAXIAL SILICON TRANSISTOR ELECTRICAL PARAMETER * Power Darlington Transistor * ======================================================================= * Hammer Drivers, Audio Amplifiers Applications * Complement to BDW94, BDW94A, BDW94B and BDW94C Respectively * ======================================================================= * Vcbo & Vceo: BDW93 45V / BDW93A 60V / BDW93B 80V / BDW93C 100V * Ic(DC) 12A / Ic(Pulse) 15A / Ib 0.2A * ======================================================================= * Connections: Collector 1 Base 2 Emitter 3 * ======================================================================= .SUBCKT BDW93C 1 2 3 Q1 1 2 4 Q1model Q2 1 4 3 Q2model 5.2266 D1 3 1 Dmodel R1 2 4 10.000E3 R2 4 3 600 .MODEL Dmodel D + IS=1.67E-12 N=1.01 RS=1.854 + CJO=2.8833E-10 M=0.3227 VJ=0.4449 + BV=110.0 IBV=0.1 .MODEL Q1model NPN + IS=1.4507E-14 BF=7.88E3 NF=0.85 + VAF=138.92 IKF=0.8207 ISE=6.298E-13 + NE=1.2 BR=21.99 NR=0.8 + VAR=200 IKR=0.5 ISC=1.367E-13 + NC=2.8 RB=6.193 NK=0.6 + RE=0.001 RC=0.185 EG=1.110 + CJE=1.055E-10 VJE=0.7775 MJE=0.4512 + CJC=1.601E-10 VJC=0.8966 MJC=0.3035 + XCJC=0.4455 FC=0.5 .MODEL Q2model NPN + IS=1.4507E-14 BF=7.88E3 NF=0.85 + VAF=138.92 IKF=0.8207 ISE=6.298E-13 + NE=1.2 BR=21.99 NR=0.8 + VAR=200 IKR=0.5 ISC=1.367E-13 + NC=2.8 RB=6.193 NK=0.6 + RE=0.001 RC=0.185 EG=1.110 + CJE=1.055E-10 VJE=0.7775 MJE=0.4512 + CJC=1.601E-10 VJC=0.8966 MJC=0.3035 + XCJC=0.4455 FC=0.5 .ENDS BDW93C * ====================================================================== * FAIRCHILD CASE: TO-220 PID: BDW93C * FEB-02-2001 CREATION