************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT bdw42 1 2 3 * Model generated on Dec 24, 2003 * Model format: PSpice * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model 12.1645 D1 3 1 dmodel R1 2 4 8000 R2 4 3 60 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.70771 N=0.997077 XTI=2.99708 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=9.94299e-13 BF=121.091 NF=1.13198 VAF=48.6828 +IKF=0.137786 ISE=1.35244e-12 NE=1.64448 BR=0.997077 +NR=0.997061 VAR=71.2996 IKR=0.0999708 ISC=1e-13 +NC=1.99708 RB=9.69696 IRB=0.197077 RBM=9.69696 +RE=0.100077 RC=0.992187 XTB=0.493525 XTI=2.99717 EG=1.11061 +CJE=2.61529e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.56193e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=9.94299e-13 BF=121.091 NF=1.13198 VAF=48.6828 +IKF=0.137786 ISE=1.35244e-12 NE=1.64448 BR=0.997077 +NR=0.997061 VAR=71.2996 IKR=0.0999708 ISC=1e-13 +NC=1.99708 RB=9.69696 IRB=0.197077 RBM=9.69696 +RE=0.100077 RC=0.992187 XTB=0.493525 XTI=2.99717 EG=1.11061 +CJE=2.61529e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS