************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbdv64b pnp +IS=7.69122e-10 BF=5267.2 NF=0.974803 VAF=84.6565 +IKF=10 ISE=1e-08 NE=1.70593 BR=0.1 +NR=0.75 VAR=290.509 IKR=0.88705 ISC=8.46316e-09 +NC=2.93664 RB=160.92 IRB=0.129726 RBM=0.116671 +RE=0.000554682 RC=0.238475 XTB=1.32323 XTI=1.03323 +EG=1.206 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: PSpice