************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd809 npn +IS=1.50917e-11 BF=223.956 NF=0.85 VAF=41.1857 +IKF=2.61165 ISE=9.24949e-12 NE=3.28133 BR=2.91587 +NR=0.916778 VAR=1.40779 IKR=8.45562 ISC=5.5e-13 +NC=3.9375 RB=7.37463 IRB=0.1 RBM=0.1 +RE=0.00062004 RC=0.105661 XTB=0.1 XTI=1.06794 +EG=1.206 CJE=1e-07 VJE=0.400001 MJE=0.782249 +TF=1e-08 XTF=1.35796 VTF=1.00234 ITF=0.999585 +CJC=5e-10 VJC=0.40024 MJC=0.410045 XCJC=0.803124 +FC=0.779145 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: PSpice