************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd440 pnp +IS=5.98934e-11 BF=183.991 NF=1.127 VAF=21.7853 +IKF=6.2324 ISE=4.75017e-12 NE=3.46873 BR=3.76807 +NR=0.753494 VAR=6.28524 IKR=3.28572 ISC=4.75e-13 +NC=3.96875 RB=13.6523 IRB=0.1 RBM=0.108939 +RE=0.000637295 RC=0.00318648 XTB=0.104451 XTI=1 +EG=1.1019 CJE=5.28671e-08 VJE=0.589697 MJE=0.456509 +TF=1e-08 XTF=1.36539 VTF=0.997568 ITF=0.984293 +CJC=4.44546e-10 VJC=0.400131 MJC=0.410672 XCJC=0.80312 +FC=0.591045 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 28, 2004 * Model format: PSpice