************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd439 npn +IS=6.88815e-16 BF=169.131 NF=1.07397 VAF=10 +IKF=10 ISE=7.50125e-13 NE=3.81087 BR=5.60155 +NR=0.925149 VAR=21.9336 IKR=3.39392 ISC=2.07765e-16 +NC=1.35198 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.001 XTB=2.18112 XTI=4 +EG=1.206 CJE=7.49505e-09 VJE=0.419091 MJE=0.700805 +TF=9.94694e-09 XTF=1.77701 VTF=1.03023 ITF=0.486944 +CJC=3.17547e-10 VJC=0.600304 MJC=0.409492 XCJC=0.799462 +FC=0.756551 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: PSpice