************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd436t pnp +IS=1.73932e-10 BF=190.18 NF=1.2815 VAF=19.7171 +IKF=6.43739 ISE=4.74821e-12 NE=3.46893 BR=3.6873 +NR=1.07655 VAR=6.16595 IKR=5.52059 ISC=4.75e-13 +NC=3.96875 RB=8.77931 IRB=0.1 RBM=0.1 +RE=0.000793668 RC=0.224375 XTB=0.10148 XTI=1.02647 +EG=1.05 CJE=4.89943e-08 VJE=0.613216 MJE=0.424168 +TF=9.95869e-09 XTF=1.36393 VTF=0.997118 ITF=0.987141 +CJC=4.44409e-10 VJC=0.400104 MJC=0.410706 XCJC=0.803121 +FC=0.568195 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 28, 2004 * Model format: PSpice