************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd436 pnp +IS=2.17815e-10 BF=181.706 NF=1.23198 VAF=10 +IKF=5.21823 ISE=4.74461e-12 NE=3.46933 BR=3.59269 +NR=1.27349 VAR=5.86379 IKR=4.89888 ISC=4.75e-13 +NC=3.96875 RB=12.5183 IRB=0.1 RBM=0.1 +RE=0.000998671 RC=0.391803 XTB=0.104911 XTI=1.01422 +EG=1.05 CJE=5.01228e-08 VJE=0.606422 MJE=0.433643 +TF=1e-08 XTF=1.36434 VTF=0.997211 ITF=0.986337 +CJC=4.44451e-10 VJC=0.400111 MJC=0.410698 XCJC=0.803121 +FC=0.575002 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 28, 2004 * Model format: PSpice