*BD244A/B/C PNP EPITAXIAL SILICON TRANSISTOR *-------------------------------------------------------------------- * Medium Power Linear and Switching Applications * Complement to BD243, BD243A, BD243B and BD243C Respectively * Vcbo & Vceo: BD244(-45V), BD244A(-60V), BD244B(-80V), BD244C(-100V) *-------------------------------------------------------------------- * MODEL PARAMETERS FROM MEASURED DATA: BD244B *-------------------------------------------------------------------- .MODEL BD244 PNP( + LEVEL = 1 + IS = 1.09078E-12 + NF = 1.00172 + ISE = 2.51189E-12 + NE = 1.5 + BF = 240.3 + IKF = 1.1124198 + VAF = 153.184 + NR = 0.9935 + ISC = 9.14539E-13 + NC = 1.21111 + BR = 20.265 + IKR = 0.524807 + VAR = 36.6808 + RB = 49.2185 + IRB = 5.84552E-05 + RBM = 0.727994 + RE = 0.0379141 + RC = 1.0135 + XTB = 1.3913 + EG = 1.2342 + XTI = 3 + CJE = 4.484304E-10 + VJE = 0.5862666 + MJE = 0.3243386 + CJC = 2.066303E-10 + VJC = 0.4538756 + MJC = 0.3323408 + XCJC = 0.6935 + FC = 0.5 ) * ------------------------------------------------------------------- * FAIRCHILD CASE: TO-220 PID: BD244B * NOV-24-2000 CREATION