************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd243c npn +IS=8.44676e-12 BF=163.26 NF=0.85 VAF=45.8213 +IKF=2.08356 ISE=3.99831e-12 NE=3.5001 BR=2.16419 +NR=0.911774 VAR=1.4888 IKR=10 ISC=5.5e-13 +NC=3.9375 RB=4.77225 IRB=0.1 RBM=0.1 +RE=0.000373127 RC=0.103853 XTB=0.1 XTI=1 +EG=1.206 CJE=2.0486e-10 VJE=0.4 MJE=0.287713 +TF=1e-08 XTF=3.03299 VTF=5.79917 ITF=0.001 +CJC=1.10863e-10 VJC=0.627162 MJC=0.23 XCJC=0.799945 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=4.16478e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: PSpice