************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd243b npn +IS=7.3545e-12 BF=168.731 NF=0.857067 VAF=46.2279 +IKF=2.03153 ISE=3.99835e-12 NE=3.5001 BR=2.13866 +NR=0.916178 VAR=1.49398 IKR=10 ISC=5.5e-13 +NC=3.9375 RB=4.65852 IRB=0.1 RBM=0.1 +RE=0.000368482 RC=0.100439 XTB=0.1 XTI=1 +EG=1.206 CJE=2.0486e-10 VJE=0.4 MJE=0.287713 +TF=9.99587e-09 XTF=3.03292 VTF=5.79913 ITF=0.001 +CJC=1.10863e-10 VJC=0.627162 MJC=0.23 XCJC=0.799945 +FC=0.799998 CJS=0 VJS=0.75 MJS=0.5 +TR=4.16478e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: PSpice