* BD136/138/140 PNP EPITAXIAL SILICON TRANSISTOR *------------------------------------------------------ * MEDIUM POWER LINEAR AND SWITCHING APPLICATIONS * Based on BD140-16 * BVcbo: BD135 -45V / BD137 -60V / BD139 -80V * BVceo: BD135 -45V / BD137 -60V / BD139 -80V * BVebo: -5V * Complement to BD135, BD137 and BD139 respectively *------------------------------------------------------ .MODEL BD136_138_140 PNP ( + IS =2.9537E-13 + BF =201.4 + NF =1.0 + BR =23.765 + NR =1.021 + ISE =1.8002E-13 + NE =1.5 + ISC =7.0433E-12 + NC =1.38 + VAF =137.0 + VAR =8.41 + IKF =1.0993 + IKR =0.10 + RB =1.98 + RBM =0.01 + IRB =0.011 + RE =0.1109 + RC =0.01 + CJE =2.1982E-10 + VJE =0.7211 + MJE =0.3685 + FC =0.5 + CJC =6.8291E-11 + VJC =0.5499 + MJC =0.3668 + XCJC =0.5287 + XTB =1.4883 + EG =1.2343 + XTI =3.0 ) *------------------------------------------------------- * FAIRCHILD CASE: TO-126 PID:BD140-16 * 2000-03-20 CREATION