* BD135/137/139 NPN EPITAXIAL SILICON TRANSISTOR *------------------------------------------------------ * MEDIUM POWER LINEAR AND SWITCHING APPLICATIONS * Based on BD135-16 * BVcbo: BD135 45V / BD137 60V / BD139 80V * BVceo: BD135 45V / BD137 60V / BD139 80V * BVebo: 5V * Complement to BD136, BD138 and BD140 respectively *------------------------------------------------------ .MODEL BD135_137_139 NPN ( + IS =2.3985E-13 + BF =244.9 + NF =1.0 + BR =78.11 + NR =1.007 + ISE =1.0471E-14 + NE =1.2 + ISC =1.9314E-11 + NC =1.45 + VAF =98.5 + VAR =7.46 + IKF =1.1863 + IKR =0.1445 + RB =2.14 + RBM =0.001 + IRB =0.031 + RE =0.0832 + RC =0.01 + CJE =2.92702E-10 + VJE =0.67412 + MJE =0.3300 + FC =0.5 + CJC =4.8831E-11 + VJC =0.5258 + MJC =0.3928 + XCJC =0.5287 + XTB =1.1398 + EG =1.2105 + XTI =3.0 ) *------------------------------------------------------- * FAIRCHILD CASE: TO-126 PID:BD135-16 * 2000-03-20 CREATION