************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 4, 21 * MODEL FORMAT: PSpice *$ *************************************************************** * Model Generated by ON PSBU, Protection Signal Business Unit * Copyright (c) onsemi 2023 * All Rights Reserved *************************************************************** * Model Generated on 4-7-2023 * Model Format: PSpice * Rev1: Initial release of PSPICE model for BCP56M16 *************************************************************** .MODEL Qbcp56m16 npn +IS=1.1738e-13 BF=155.6448 NF=0.93573 VAF=10 +IKF=0.4483 ISE=1.19453e-14 NE=1.2075 BR=0.28167 +NR=0.98097 VAR=21.2356 IKR=1.42468 ISC=6.59144e-14 +NC=0.8788 RB=5.14461 IRB=0.1 RBM=0.1 +RE=0.002687563 RC=0.454482 XTB=1.237559 XTI=2 +EG=1.05 CJE=155.83295e-12 VJE=0.989826 MJE=0.426605 +TF=2.8718e-09 XTF=1.5 VTF=1 ITF=1 +CJC=22.02946e-12 VJC=0.516519 MJC=0.429391 XCJC=0.896875 +FC=0.501792 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 *$