*$ **** Power Discrete Bipolar Transistor Electrical Parameters **** **--------------------------------------------------------------- ** General Purpose Transistor PNP Silicon ** Product: BC857BTT1G **--------------------------------------------------------------- .MODEL BC857BTT1G pnp + IS=5.20452e-14 BF=150.517 NF=1.0 VAF=200 + IKF=0.025 ISE=2.09532e-11 NE=2.0 BR=10.5 + NR=1.5 VAR=200 IKR=0.78557 ISC=3.07206e-13 + NC=1 RB=10.746 IRB=1e-6 RBM=0.102 + RE=0.015 RC=1.5522 XTB=1.45 XTI=3 + EG=1.1 CJE=1.13e-11 VJE=0.70 MJE=0.225 + TF=6.508e-10 CJC=9.24e-12 VJC=0.58 MJC=0.425 + FC=0.5 TR=1e-08 **-------------------------------------------------------------- ** Creation: May-09-2022 Rev.: 1.0 ** onsem *$