************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 10, 10 * MODEL FORMAT: PSpice .MODEL Qbc856alt1g pnp +IS=6.43695e-16 BF=752.059 NF=0.85 VAF=13.6766 +IKF=0.0703407 ISE=8.10951e-14 NE=1.35545 BR=52.3472 +NR=1.48423 VAR=1.18588 IKR=0.573457 ISC=8.10951e-14 +NC=1.0563 RB=7.74926 IRB=0.1 RBM=0.1 +RE=0.059657 RC=0.411397 XTB=0.1 XTI=1 +EG=1.05 CJE=2.38573e-11 VJE=0.68796 MJE=0.339087 +TF=5.62473e-10 XTF=7.26094 VTF=3.18884 ITF=0.547389 +CJC=1.44115e-11 VJC=0.464769 MJC=0.49369 XCJC=0.899995 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1