.SUBCKT bc847bpdxv6t1 1 2 3 4 5 6 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 24, 03 * MODEL FORMAT: PSpice * External node * Node 1 -> E2 * Node 2 -> B2 * Node 3 -> C1 * Node 4 -> E1 * Node 5 -> B1 * Node 6 -> C2 Q1 3 5 4 Qbc847bpdxv6t1-pnp Q2 6 2 1 Qbc847bpdxv6t1-npn * .MODEL Qbc847bpdxv6t1-npn npn +IS=6.99761e-12 BF=1365.43 NF=1.24725 VAF=8.25985 +IKF=0.116881 ISE=1.44952e-11 NE=2.07829 BR=1.23018 +NR=1.5 VAR=1.28805 IKR=1.16881 ISC=1.44952e-11 +NC=1.5926 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0401459 RC=0.20073 XTB=50 XTI=1 +EG=1.05 CJE=7.66014e-12 VJE=0.432246 MJE=0.300499 +TF=5.86928e-10 XTF=9.47956 VTF=60.1594 ITF=0.166646 +CJC=4.16234e-12 VJC=0.95 MJC=0.34598 XCJC=0.8 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.6728e-06 PTF=0 KF=0 AF=1 * .MODEL Qbc847bpdxv6t1-pnp pnp +IS=5.69394e-14 BF=1322.65 NF=1.06667 VAF=1000 +IKF=0.0438942 ISE=3.31447e-14 NE=1.3991 BR=0.00485465 +NR=1.5 VAR=46.2861 IKR=0.438942 ISC=3.31447e-14 +NC=2.66404 RB=660.119 IRB=3.40765e-05 RBM=1e-12 +RE=0.676744 RC=3.38372 XTB=6.66034 XTI=4 +EG=1.10937 CJE=1.18525e-11 VJE=0.505592 MJE=0.23 +TF=5.9488e-10 XTF=18.5319 VTF=11.1111 ITF=1.22374 +CJC=8.34105e-12 VJC=0.638552 MJC=0.42148 XCJC=0.898637 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS